Semikron Danfoss logo

25230080M20

SKiiP 24AC126V1-M20

MiniSKiiP II 2, Standard lid

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originChinaSlovakia
Current (A)35 A
Voltage (V)1200 V
TopologySixpack
Product lineMiniSKiiP
HousingMiniSKiiP II 2
Dimensions (LxWxH)59x52x16
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesFast Trench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
Typical applicationsInverter up to 19 kVATypical motor power 11 kW

General specifications

Characteristic
Value
Gross weight0.06 Kilogram
Net weight0.055 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantStandard lid
Variant DescriptionThe SKiiP 24AC126V1-M20 is a 1200 V IGBT module and comes with a standard 6.5mm height lid offering proven performance in a classic housing design.
Variant Short DescriptionModule + Standard Pressure Lid
Variants<a href="/products/p/skiip-24ac126v1-m00-25230080m00">SKiiP 24AC126V1-M00</a><a href="/products/p/skiip-24ac126v1-m01-25230080m01">SKiiP 24AC126V1-M01</a><a href="/products/p/skiip-24ac126v1-m10-25230080m10">SKiiP 24AC126V1-M10</a><a href="/products/p/skiip-24ac126v1-m11-25230080m11">SKiiP 24AC126V1-M11</a><a href="/products/p/skiip-24ac126v1-m15-25230080m15">SKiiP 24AC126V1-M15</a><a href="/products/p/skiip-24ac126v1-m20-25230080m20">SKiiP 24AC126V1-M20</a><a href="/products/p/skiip-24ac126v1-m21-25230080m21">SKiiP 24AC126V1-M21</a><a href="/products/p/skiip-24ac126v1-m25-25230080m25">SKiiP 24AC126V1-M25</a>