Semikron Danfoss logo

20604322

SKiiP 2414 GB17E4-4DUHP

SKiiP 4

Product specifications

Characteristic
Value
Chip technologyIGBT 4 (Trench)
Country of originGermany
Current (A)2400 A
Dimensions (LxWxH)350x215x102
FeaturesIntelligent Power ModuleIntegrated current and temperature measurementIntegrated DC-link measurementSolder free power sectionIGBT4 and CAL4F technologySafety isolated switching and sensor signalsDigital signal transmissionCAN Interface100% tested IPMRoHS compliantUL recognition in progress, file no. E242581
HousingSKiiP 4
Legacy part number20604322
Product StatusIn Production
Product lineSKiiP 4
TechnologyIGBT
TopologyHalf Bridge
TypeSKiiP 4
Typical applicationsRenewable energiesTractionElevatorsIndustrial drives
Voltage (V)1700 V

General specifications

Characteristic
Value
Gross weight7.6 Kilogram
Net weight7.6 Kilogram
Proposition 65Cancer and Reproductive Harm