Semikron Danfoss logo

20603300

SKiiP 2414 GB17E4-4DPVW

SKiiP 4

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originGermany
Voltage (V)1700 V
Current (A)2400 A
TopologyHalf Bridge
Legacy part number20603300
Product lineSKiiP 4
HousingSKiiP 4
Dimensions (LxWxH)350x215x102
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesIntelligent Power ModuleIntegrated current and temperature measurementIntegrated DC-link measurementSolder free power sectionIGBT4 and CAL4F technologySafety isolated switching and sensor signalsDigital signal transmissionCAN Interface100% tested IPMRoHS compliantUL file no. E242581
Typical applicationsRenewable energiesTractionElevatorsIndustrial drives

General specifications

Characteristic
Value
Gross weight7.6 Kilogram
Net weight7.6 Kilogram
Proposition 65Cancer and Reproductive Harm