
20603304
SKiiP 2414 GB17E4-4DPVL
SKiiP 4
20603304
Product specifications
Characteristic | Value |
|---|---|
| Technology | IGBT |
| Topology | Half Bridge |
| Voltage (V) | 1700 V |
| Current (A) | 2400 A |
| Chip technology | IGBT 4 (Trench) |
| Country of origin | Germany |
| Dimensions (LxWxH) | 360x215x152 |
| Features | Intelligent Power ModuleIntegrated current and temperature measurementIntegrated DC-link measurementSolder free power sectionIGBT4 and CAL4F technologySafety isolated switching and sensor signalsDigital signal transmissionCAN Interface100% tested IPMRoHS compliantUL file no. E242581 |
| Housing | SKiiP 4 |
| Legacy part number | 20603304 |
| Product line | SKiiP 4 |
| Product Status | In Production |
| Typical applications | Renewable energiesTractionElevatorsIndustrial drives |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 11.2 Kilogram |
| Net weight | 11.2 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |