
20452217
SKiiP 2413 GB123-4DUL
SKiiP 3
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 3 (Trench) |
Country of origin | Germany |
Current (A) | 2400 A |
Dimensions (LxWxH) | 360x215x156 |
Features | SKiiP technology insideTrench IGBTsCAL HD diode technologyDC-Link voltage monitoringIntegrated current sensorIntegrated temperature sensorIntegrated heat sinkUL recognized File no. E63532 |
Housing | SKiiP 3 |
Legacy part number | 20452217 |
Product Status | In Production |
Product line | SKiiP 3 |
Technology | IGBT |
Topology | Half Bridge |
Type | SKiiP 3 |
Typical applications | Renewable energiesTractionElevatorsIndustrial drives |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |