
25232520M15
SKiiP 23AC12T4V1-M15
MiniSKiiP II 2, Slim lid and HPTP
25232520M15
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | ChinaSlovakiaGermany |
| Current (A) | 25 A |
| Voltage (V) | 1200 V |
| Topology | Sixpack |
| Product line | MiniSKiiP |
| Housing | MiniSKiiP II 2 |
| Dimensions (LxWxH) | 59x52x16 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Trench 4 IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.06 Kilogram |
| Net weight | 0.055 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | Slim lid and HPTP |
| Variant Description | The SKiiP 23AC12T4V1-M15 is a 1200 V IGBT module and comes with a 2.8mm height slim pressure lid and pre-applied High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP provides top-tier thermal performance with optimized filler content. |
| Variant Short Description | Module + Slim Pressure Lid + High Performance Thermal Paste (HPTP) |
| Variants | <a href="/products/p/skiip-23ac12t4v1-m00-25232520m00">SKiiP 23AC12T4V1-M00</a><a href="/products/p/skiip-23ac12t4v1-m01-25232520m01">SKiiP 23AC12T4V1-M01</a><a href="/products/p/skiip-23ac12t4v1-m05-25232520m05">SKiiP 23AC12T4V1-M05</a><a href="/products/p/skiip-23ac12t4v1-m10-25232520m10">SKiiP 23AC12T4V1-M10</a><a href="/products/p/skiip-23ac12t4v1-m11-25232520m11">SKiiP 23AC12T4V1-M11</a><a href="/products/p/skiip-23ac12t4v1-m15-25232520m15">SKiiP 23AC12T4V1-M15</a><a href="/products/p/skiip-23ac12t4v1-m20-25232520m20">SKiiP 23AC12T4V1-M20</a><a href="/products/p/skiip-23ac12t4v1-m21-25232520m21">SKiiP 23AC12T4V1-M21</a><a href="/products/p/skiip-23ac12t4v1-m25-25232520m25">SKiiP 23AC12T4V1-M25</a> |