
25230390M20
SKiiP 22NAB126V10-M20
MiniSKiiP II 2
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 3 (Trench) |
Country of origin | Germany |
Current (A) | 15 A |
Dimensions (LxWxH) | 59x52x16 |
Features | Highly reliable spring contacts for electrical connectionsFast Trench IGBT´sRobust and soft freewheeling diodes in CAL technologyUL recognised file no. E63532 |
Housing | MiniSKiiP II 2 |
Product Status | In Production |
Product line | MiniSKiiP |
Technology | IGBT |
Topology | CIB |
Type | MiniSKiiP II 2 |
Variant | Standard lid |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |