Semikron Danfoss logo

20603234

SKiiP 1814 GB17E4-3DUW

SKiiP 4

Product specifications

Characteristic
Value
Chip technologyIGBT 4 (Trench)
Country of originGermany
Current (A)1800 A
Dimensions (LxWxH)290x215x102
FeaturesIntelligent Power ModuleIntegrated current and temperature measurementIntegrated DC-link measurementSolder free power sectionIGBT4 and CAL4F technologySafety isolated switching and sensor signalsDigital signal transmissionCAN Interface100% tested IPMRoHS compliantUL file no. E242581
HousingSKiiP 4
Legacy part number20603234
Product lineSKiiP 4
Product StatusIn Production
TechnologyIGBT
TopologyHalf Bridge
TypeSKiiP 4
Typical applicationsRenewable energiesTractionElevatorsIndustrial drives
Voltage (V)1700 V

General specifications

Characteristic
Value
Gross weight6 Kilogram
Net weight6 Kilogram
Proposition 65Cancer and Reproductive Harm