
20603123
SKiiP 1814 GB12E4-3DUL
SKiiP 4
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 4 (Trench) |
Current (A) | 1800 A |
Dimensions (LxWxH) | 280x215x152 |
Features | Intelligent Power ModuleIntegrated current and temperature measurementIntegrated DC-link measurementSolder free power sectionIGBT4 and CAL4F technologyT<sub>jmax</sub> = 175°CSafety isolated switching and sensor signalsDigital signal transmissionCAN Interface100% tested IPMRoHS compliantUL file no. E242581 |
Housing | SKiiP 4 |
Legacy part number | 20603123 |
Product Status | In Production |
Product line | SKiiP 4 |
Technology | IGBT |
Topology | Half Bridge |
Type | SKiiP 4 |
Typical applications | Renewable energiesTractionElevatorsIndustrial drives |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |