
20452367
SKiiP 1813 GB123-3DW
SKiiP 3
20452367
Product specifications
Characteristic | Value |
|---|---|
| Technology | IGBT |
| Topology | Half Bridge |
| Voltage (V) | 1200 V |
| Current (A) | 1800 A |
| Chip technology | IGBT 3 (Trench) |
| Country of origin | Germany |
| Dimensions (LxWxH) | 330x215x112 |
| Features | SKiiP technology insideTrench IGBTsCAL HD diode technologyIntegrated current sensorIntegrated temperature sensorIntegrated heat sinkUL recognized File no. E63532 |
| Housing | SKiiP 3 |
| Legacy part number | 20452367 |
| Product line | SKiiP 3 |
| Product Status | In Production |
| Typical applications | Renewable energiesTractionElevatorsIndustrial drives |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.6 Kilogram |
| Net weight | 7.6 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |