Semikron Danfoss logo

20452218

SKiiP 1813 GB123-3DL

SKiiP 3

Product specifications

Characteristic
Value
Chip technologyIGBT 3 (Trench)
Country of originGermany
Current (A)1800 A
Dimensions (LxWxH)280x215x156
FeaturesSKiiP technology insideTrench IGBTsCAL HD diode technologyIntegrated current sensorIntegrated temperature sensorIntegrated heat sinkUL recognized File no. E63532
HousingSKiiP 3
Legacy part number20452218
Product lineSKiiP 3
Product StatusIn Production
TechnologyIGBT
TopologyHalf Bridge
TypeSKiiP 3
Typical applicationsRenewable energiesTractionElevatorsIndustrial drives
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight8.7 Kilogram
Net weight8.7 Kilogram
Proposition 65Cancer and Reproductive Harm