
25238300M20
SKiiP 14NAB066V2-M20
MiniSKiiP II 1, Standard lid
25238300M20
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 3 (Trench) |
| Country of origin | Germany |
| Current (A) | 20 A |
| Dimensions (LxWxH) | 42x40x16 |
| Features | Trench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532 |
| Housing | MiniSKiiP II 1 |
| Product line | MiniSKiiP |
| Product Status | In Production New |
| Technology | IGBT |
| Topology | CIB |
| Type | MiniSKiiP II 1 |
| Variant | Standard lid |
| Variant Description | The SKiiP 14NAB066V2-M20 is a 600 V IGBT module and comes with a standard 6.5mm height lid offering proven performance in a classic housing design. |
| Variant Short Description | Module + Standard Pressure Lid |
| Voltage (V) | 600 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.04 Kilogram |
| Net weight | 0.03 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |