
25232060M10
SKiiP 14AC12T7V1-M10
MiniSKiiP II 1, Slim lid M10
25232060M10
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT T7 |
| Country of origin | Germany |
| Current (A) | 35 A |
| Dimensions (LxWxH) | 42x40x16 |
| Features | 1200V Generation 7 IGBTs (T7)Robust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532 |
| Housing | MiniSKiiP II 1 |
| Product line | MiniSKiiP |
| Product Status | In Production New |
| Technology | IGBT |
| Topology | Sixpack |
| Type | MiniSKiiP II 1 |
| Variant | Slim lid M10 |
| Variant Description | The SKiiP 14AC12T7V1-M10 is a 1200 V IGBT module and comes with a 2.8mm height slim pressure lid for compact layouts. |
| Variant Short Description | Module + Slim Pressure Lid |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.04 Kilogram |
| Net weight | 0.03 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |