Semikron Danfoss logo

25232060M01

SKiiP 14AC12T7V1-M01

MiniSKiiP II 1, Wacker P12

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originGermany
Current (A)35 A
Voltage (V)1200 V
TopologySixpack
Product lineMiniSKiiP
HousingMiniSKiiP II 1
Dimensions (LxWxH)42x40x16
TechnologyIGBT
Chip technologyIGBT T7
Features1200V Generation 7 IGBTs (T7)Robust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532

General specifications

Characteristic
Value
Gross weight0.04 Kilogram
Net weight0.03 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantWacker P12
Variant DescriptionThe SKiiP 14AC12T7V1-M01 is a 1200 V IGBT module and comes with pre-applied thermal paste Wacker P12 (λ=0.8 W/mK). Wacker P12 is a silicone-based thermal paste with optimized thickness and honeycomb print, enhancing heat dissipation.
Variant Short DescriptionModule + Thermal Paste Wacker P12
Variants<a href="/products/p/skiip-14ac12t7v1-m01-25232060m01">SKiiP 14AC12T7V1-M01</a><a href="/products/p/skiip-14ac12t7v1-m10-25232060m10">SKiiP 14AC12T7V1-M10</a><a href="/products/p/skiip-14ac12t7v1-m15-25232060m15">SKiiP 14AC12T7V1-M15</a><a href="/products/p/skiip-14ac12t7v1-m20-25232060m20">SKiiP 14AC12T7V1-M20</a><a href="/products/p/skiip-14ac12t7v1-m25-25232060m25">SKiiP 14AC12T7V1-M25</a>