
25231630M05
SKiiP 13AC12T4V1-M05
MiniSKiiP II 1, HPTP
25231630M05
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | ChinaSlovakia |
| Current (A) | 25 A |
| Voltage (V) | 1200 V |
| Topology | Sixpack |
| Product line | MiniSKiiP |
| Housing | MiniSKiiP II 1 |
| Dimensions (LxWxH) | 42x40x16 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Trench 4 IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532 |
| Typical applications | Inverter up to 14 kVATypical motor power 7,5 kW |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.04 Kilogram |
| Net weight | 0.03 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | HPTP |
| Variant Description | The SKiiP 13AC12T4V1-M05 is a 1200 V IGBT module and comes with High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime. |
| Variant Short Description | Module + High Performance Thermal Paste (HPTP) |
| Variants | <a href="/products/p/skiip-13ac12t4v1-m00-25231630m00">SKiiP 13AC12T4V1-M00</a><a href="/products/p/skiip-13ac12t4v1-m01-25231630m01">SKiiP 13AC12T4V1-M01</a><a href="/products/p/skiip-13ac12t4v1-m05-25231630m05">SKiiP 13AC12T4V1-M05</a><a href="/products/p/skiip-13ac12t4v1-m10-25231630m10">SKiiP 13AC12T4V1-M10</a><a href="/products/p/skiip-13ac12t4v1-m11-25231630m11">SKiiP 13AC12T4V1-M11</a><a href="/products/p/skiip-13ac12t4v1-m15-25231630m15">SKiiP 13AC12T4V1-M15</a><a href="/products/p/skiip-13ac12t4v1-m20-25231630m20">SKiiP 13AC12T4V1-M20</a><a href="/products/p/skiip-13ac12t4v1-m21-25231630m21">SKiiP 13AC12T4V1-M21</a><a href="/products/p/skiip-13ac12t4v1-m25-25231630m25">SKiiP 13AC12T4V1-M25</a> |