Semikron Danfoss logo

25230050M20

SKiiP 13AC126V1-M20

MiniSKiiP II 1, Standard lid

Product specifications

Characteristic
Value
Chip technologyIGBT 3 (Trench)
Country of originGermany
Current (A)25 A
Dimensions (LxWxH)42x40x16
FeaturesFast Trench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
HousingMiniSKiiP II 1
Product lineMiniSKiiP
Product StatusIn Production
TechnologyIGBT
TopologySixpack
TypeMiniSKiiP II 1
Typical applicationsInverter up to 16 kVATypical motor power 7.5 kW
VariantStandard lid
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.04 Kilogram
Net weight0.03 Kilogram
Proposition 65Cancer and Reproductive Harm