Semikron Danfoss logo

25232050M20

SKiiP 12NAB12T7V1-M20

MiniSKiiP II 1, Standard lid

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originChinaGermany
Current (A)15 A
Voltage (V)1200 V
TopologyCIB
Product lineMiniSKiiP
HousingMiniSKiiP II 1
Dimensions (LxWxH)42x40x16
TechnologyIGBT
Chip technologyIGBT T7
Features1200V Generation 7 IGBTs (T7)Robust and soft switching freewheeling diodes in CAL technologyNew SKR PEP diode technology for enhanced power and environmental robustnessHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532

General specifications

Characteristic
Value
Gross weight0.04 Kilogram
Net weight0.03 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantStandard lid
Variant DescriptionThe SKiiP 12NAB12T7V1-M20 is a 1200 V IGBT module and comes with a standard 6.5mm height lid offering proven performance in a classic housing design.
Variant Short DescriptionModule + Standard Pressure Lid
Variants<a href="/products/p/skiip-12nab12t7v1-m01-25232050m01">SKiiP 12NAB12T7V1-M01</a><a href="/products/p/skiip-12nab12t7v1-m10-25232050m10">SKiiP 12NAB12T7V1-M10</a><a href="/products/p/skiip-12nab12t7v1-m11-25232050m11">SKiiP 12NAB12T7V1-M11</a><a href="/products/p/skiip-12nab12t7v1-m15-25232050m15">SKiiP 12NAB12T7V1-M15</a><a href="/products/p/skiip-12nab12t7v1-m20-25232050m20">SKiiP 12NAB12T7V1-M20</a><a href="/products/p/skiip-12nab12t7v1-m21-25232050m21">SKiiP 12NAB12T7V1-M21</a><a href="/products/p/skiip-12nab12t7v1-m25-25232050m25">SKiiP 12NAB12T7V1-M25</a>