Semikron Danfoss logo

25230020M05

SKiiP 12NAB126V1-M05

MiniSKiiP II 1, HPTP

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originChinaGermany
Current (A)15 A
Voltage (V)1200 V
TopologyCIB
Product lineMiniSKiiP
HousingMiniSKiiP II 1
Dimensions (LxWxH)42x40x16
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesFast Trench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
Typical applicationsInverter up to 10 kVATypical motor power 5,5 kW

General specifications

Characteristic
Value
Gross weight0.04 Kilogram
Net weight0.03 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantHPTP
Variant DescriptionThe SKiiP 12NAB126V1-M05 is a 1200 V IGBT module and comes with High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime.
Variant Short DescriptionModule + High Performance Thermal Paste (HPTP)
Variants<a href="/products/p/skiip-12nab126v1-m00-25230020m00">SKiiP 12NAB126V1-M00</a><a href="/products/p/skiip-12nab126v1-m01-25230020m01">SKiiP 12NAB126V1-M01</a><a href="/products/p/skiip-12nab126v1-m05-25230020m05">SKiiP 12NAB126V1-M05</a><a href="/products/p/skiip-12nab126v1-m10-25230020m10">SKiiP 12NAB126V1-M10</a><a href="/products/p/skiip-12nab126v1-m11-25230020m11">SKiiP 12NAB126V1-M11</a><a href="/products/p/skiip-12nab126v1-m15-25230020m15">SKiiP 12NAB126V1-M15</a><a href="/products/p/skiip-12nab126v1-m20-25230020m20">SKiiP 12NAB126V1-M20</a><a href="/products/p/skiip-12nab126v1-m21-25230020m21">SKiiP 12NAB126V1-M21</a><a href="/products/p/skiip-12nab126v1-m25-25230020m25">SKiiP 12NAB126V1-M25</a>