
25230020M00
SKiiP 12NAB126V1-M00
MiniSKiiP II 1
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 3 (Trench) |
Current (A) | 15 A |
Dimensions (LxWxH) | 42x40x16 |
Features | Highly reliable spring contacts for electrical connectionsFast Trench IGBTsRobust and soft freewheeling diodes in CAL technologyUL recognised file no. E63532 |
Housing | MiniSKiiP II 1 |
Product Status | In Production |
Product line | MiniSKiiP |
Technology | IGBT |
Topology | CIB |
Type | MiniSKiiP II 1 |
Typical applications | Inverter up to 10 kVATypical motor power 5,5 kW |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |