Semikron Danfoss logo

25230040M10

SKiiP 12AC126V1-M10

MiniSKiiP II 1, Slim lid M10

Product specifications

Characteristic
Value
Current (A)15 A
Voltage (V)1200 V
TopologySixpack
HousingMiniSKiiP II 1
Chip technologyIGBT 3 (Trench)
Country of originChinaGermany
Dimensions (LxWxH)42x40x16
FeaturesFast Trench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
Product lineMiniSKiiP
Product StatusIn Production
TechnologyIGBT
Typical applicationsInverter up to 10 kVATypical motor power 5.5 kW
VariantSlim lid M10

General specifications

Characteristic
Value
Gross weight0.04 Kilogram
Net weight0.03 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
Variant DescriptionThe SKiiP 12AC126V1-M10 is a 1200 V IGBT module and comes with a 2.8mm height slim pressure lid for compact layouts.
Variant Short DescriptionModule + Slim Pressure Lid
Variants<a href="/products/p/skiip-12ac126v1-m00-25230040m00">SKiiP 12AC126V1-M00</a><a href="/products/p/skiip-12ac126v1-m01-25230040m01">SKiiP 12AC126V1-M01</a><a href="/products/p/skiip-12ac126v1-m10-25230040m10">SKiiP 12AC126V1-M10</a><a href="/products/p/skiip-12ac126v1-m11-25230040m11">SKiiP 12AC126V1-M11</a><a href="/products/p/skiip-12ac126v1-m15-25230040m15">SKiiP 12AC126V1-M15</a><a href="/products/p/skiip-12ac126v1-m20-25230040m20">SKiiP 12AC126V1-M20</a><a href="/products/p/skiip-12ac126v1-m21-25230040m21">SKiiP 12AC126V1-M21</a><a href="/products/p/skiip-12ac126v1-m25-25230040m25">SKiiP 12AC126V1-M25</a>