Semikron Danfoss logo

25231580M01

SKiiP 11NAB12T4V1-M01

MiniSKiiP II 1, Wacker P12

Product specifications

Characteristic
Value
Chip technologyIGBT 4 (Trench)
Country of originGermany
Current (A)8 A
Dimensions (LxWxH)42x40x16
FeaturesTrench 4 IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532
HousingMiniSKiiP II 1
Product lineMiniSKiiP
Product StatusIn Production
TechnologyIGBT
TopologyCIB
TypeMiniSKiiP II 1
Typical applicationsInverter up to 8 kVATypical motor power 4 kW
VariantWacker P12
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.04 Kilogram
Net weight0.03 Kilogram
Proposition 65Cancer and Reproductive Harm