Semikron Danfoss logo

25230010M11

SKiiP 11NAB126V1-M11

MiniSKiiP II 1, Slim lid and Wacker P12

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originChinaSlovakia
Current (A)8 A
Voltage (V)1200 V
TopologyCIB
Product lineMiniSKiiP
HousingMiniSKiiP II 1
Dimensions (LxWxH)42x40x16
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesFast Trench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
Typical applicationsInverter up to 8 kVATypical motor power 4 kW

General specifications

Characteristic
Value
Gross weight0.04 Kilogram
Net weight0.03 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantSlim lid and Wacker P12
Variant DescriptionThe SKiiP 11NAB126V1-M11 is a 1200 V IGBT module and comes with a 2.8mm height slim pressure lid and pre-applied Wacker P12 (λ=0.8 W/mK). Wacker P12 is a standard silicone-based thermal paste which has been adjusted to the respective module in terms of layer thickness.
Variant Short DescriptionModule + Slim Pressure Lid + Thermal Paste Wacker P12
Variants<a href="/products/p/skiip-11nab126v1-m00-25230010m00">SKiiP 11NAB126V1-M00</a><a href="/products/p/skiip-11nab126v1-m01-25230010m01">SKiiP 11NAB126V1-M01</a><a href="/products/p/skiip-11nab126v1-m10-25230010m10">SKiiP 11NAB126V1-M10</a><a href="/products/p/skiip-11nab126v1-m11-25230010m11">SKiiP 11NAB126V1-M11</a><a href="/products/p/skiip-11nab126v1-m15-25230010m15">SKiiP 11NAB126V1-M15</a><a href="/products/p/skiip-11nab126v1-m20-25230010m20">SKiiP 11NAB126V1-M20</a><a href="/products/p/skiip-11nab126v1-m21-25230010m21">SKiiP 11NAB126V1-M21</a>