
25232790M15
SKiiP 11ACC12T7V1-M15
MiniSKiiP II 1, Slim lid and HPTP
25232790M15
Product specifications
Characteristic | Value |
|---|---|
| Current (A) | 10 A |
| Voltage (V) | 1200 V |
| Topology | Twelvepack |
| Housing | MiniSKiiP II 1 |
| Chip technology | IGBT T7 |
| Country of origin | Germany |
| Dimensions (LxWxH) | 42x40x16 |
| Features | 1200V Generation 7 IGBTs (T7)Robust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532 |
| Product line | MiniSKiiP |
| Product Status | In Production New |
| Technology | IGBT |
| Variant | Slim lid and HPTP |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.04 Kilogram |
| Net weight | 0.03 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant Description | The SKiiP 11ACC12T7V1-M15 is a 1200 V IGBT module and comes with a 2.8mm height slim pressure lid and pre-applied High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP provides top-tier thermal performance with optimized filler content. |
| Variant Short Description | Module + Slim Pressure Lid + High Performance Thermal Paste (HPTP) |
| Variants | <a href="/products/p/skiip-11acc12t7v1-m01-25232790m01">SKiiP 11ACC12T7V1-M01</a><a href="/products/p/skiip-11acc12t7v1-m15-25232790m15">SKiiP 11ACC12T7V1-M15</a><a href="/products/p/skiip-11acc12t7v1-m20-25232790m20">SKiiP 11ACC12T7V1-M20</a><a href="/products/p/skiip-11acc12t7v1-m25-25232790m25">SKiiP 11ACC12T7V1-M25</a> |