Semikron Danfoss logo

25231610M10

SKiiP 11AC12T4V1-M10

MiniSKiiP II 1, Slim lid M10

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originChinaSlovakia
Current (A)8 A
Voltage (V)1200 V
TopologySixpack
Product lineMiniSKiiP
HousingMiniSKiiP II 1
Dimensions (LxWxH)42x40x16
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesTrench 4 IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532
Typical applicationsInverter up to 8 kVATypical motor power 4 kW

General specifications

Characteristic
Value
Gross weight0.04 Kilogram
Net weight0.03 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantSlim lid
Variant DescriptionThe SKiiP 11AC12T4V1-M10 is a 1200 V IGBT module and comes with a 2.8mm height slim pressure lid for compact layouts.
Variant Short DescriptionModule + Slim Pressure Lid
Variants<a href="/products/p/skiip-11ac12t4v1-m00-25231610m00">SKiiP 11AC12T4V1-M00</a><a href="/products/p/skiip-11ac12t4v1-m01-25231610m01">SKiiP 11AC12T4V1-M01</a><a href="/products/p/skiip-11ac12t4v1-m10-25231610m10">SKiiP 11AC12T4V1-M10</a><a href="/products/p/skiip-11ac12t4v1-m11-25231610m11">SKiiP 11AC12T4V1-M11</a><a href="/products/p/skiip-11ac12t4v1-m15-25231610m15">SKiiP 11AC12T4V1-M15</a><a href="/products/p/skiip-11ac12t4v1-m20-25231610m20">SKiiP 11AC12T4V1-M20</a><a href="/products/p/skiip-11ac12t4v1-m21-25231610m21">SKiiP 11AC12T4V1-M21</a><a href="/products/p/skiip-11ac12t4v1-m25-25231610m25">SKiiP 11AC12T4V1-M25</a>