Semikron Danfoss logo

25230900M21

SKiiP 11AC126V10-M21

MiniSKiiP II 1, Standard lid and Wacker P12

Product specifications

Characteristic
Value
Chip technologyIGBT 3 (Trench)
Country of originGermany
Current (A)6 A
Dimensions (LxWxH)42x40x16
FeaturesFast Trench IGBT´sRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
HousingMiniSKiiP II 1
Product lineMiniSKiiP
Product StatusIn Production
TechnologyIGBT
TopologySixpack
TypeMiniSKiiP II 1
VariantStandard lid and Wacker P12
Variant DescriptionThe SKiiP 11AC126V10-M21 is a 1200 V IGBT module and comes with a standard 6.5mm height lid and pre-applied silicone-based thermal paste Wacker P12 (λ=0.8 W/mK).
Variant Short DescriptionModule + Standard Pressure Lid + Thermal Paste Wacker P12
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.04 Kilogram
Net weight0.03 Kilogram
Proposition 65Cancer and Reproductive Harm