Semikron Danfoss logo

25230030M01

SKiiP 11AC126V1-M01

MiniSKiiP II 1, Wacker P12

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originGermany
Current (A)8 A
Voltage (V)1200 V
TopologySixpack
Product lineMiniSKiiP
HousingMiniSKiiP II 1
Dimensions (LxWxH)42x40x16
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesFast Trench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
Typical applicationsInverter up to 8 kVATypical motor power 4 kW

General specifications

Characteristic
Value
Gross weight0.04 Kilogram
Net weight0.03 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantWacker P12
Variant DescriptionThe SKiiP 11AC126V1-M01 is a 1200 V IGBT module and comes with pre-applied thermal paste Wacker P12 (λ=0.8 W/mK). Wacker P12 is a silicone-based thermal paste with optimized thickness and honeycomb print, enhancing heat dissipation.
Variant Short DescriptionModule + Thermal Paste Wacker P12
Variants<a href="/products/p/skiip-11ac126v1-m00-25230030m00">SKiiP 11AC126V1-M00</a><a href="/products/p/skiip-11ac126v1-m01-25230030m01">SKiiP 11AC126V1-M01</a><a href="/products/p/skiip-11ac126v1-m10-25230030m10">SKiiP 11AC126V1-M10</a><a href="/products/p/skiip-11ac126v1-m11-25230030m11">SKiiP 11AC126V1-M11</a><a href="/products/p/skiip-11ac126v1-m20-25230030m20">SKiiP 11AC126V1-M20</a><a href="/products/p/skiip-11ac126v1-m21-25230030m21">SKiiP 11AC126V1-M21</a>