Semikron Danfoss logo

25230690M20

SKiiP 04AC066V1-M20

MiniSKiiP II 0

Product specifications

Characteristic
Value
Chip technologyIGBT 3 (Trench)
Country of originGermany
Current (A)20 A
Dimensions (LxWxH)34x31x16
FeaturesTrench IGBTsHighly reliable spring contacts for electrical connectionsRobust and soft freewheeling diodes in CAL technologyUL recognised file no. E63532
HousingMiniSKiiP II 0
Product StatusIn Production
Product lineMiniSKiiP
TechnologyIGBT
TopologySixpack
TypeMiniSKiiP II 0
Typical applicationsTypical motor power 4,0 kWInverter up to 6,3 kVA
VariantStandard lid
Voltage (V)600 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm