Semikron Danfoss logo

25230690

SKiiP 04AC066V1

MiniSKiiP II 0

Product specifications

Characteristic
Value
Chip TechnologyIGBT 3 (Trench)
Current (A)20 A
Dimensions (LLxBBxHH) mm34x31x16
FeaturesTrench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
HousingMiniSKiiP II 0
Part Number25230690
Product LineMiniSKiiP
Product StatusIn production
Product TypeSKiiP 04AC066V1
SwitchesSixpack
TechnologyIGBT
Typical ApplicationsInverter up to 6,3 kVATypical motor power 4,0 kW
Voltage (V)600 V