
25230870M01
SKiiP 03NAC126V1-M01
MiniSKiiP II 0, Wacker P12
25230870M01
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Slovakia |
| Current (A) | 8 A |
| Voltage (V) | 1200 V |
| Topology | CI |
| Product line | MiniSKiiP |
| Housing | MiniSKiiP II 0 |
| Dimensions (LxWxH) | 34x31x16 |
| Technology | IGBT |
| Chip technology | IGBT 3 (Trench) |
| Features | Fast Trench IGBT´sRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.023 Kilogram |
| Net weight | 0.02 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | Wacker P12 |
| Variant Description | The SKiiP 03NAC126V1-M01 is a 1200 V IGBT module and comes with pre-applied thermal paste Wacker P12 (λ=0.8 W/mK). Wacker P12 is a standard silicone-based thermal paste which has been adjusted to the respective module in terms of layer thickness |
| Variant Short Description | Module + Thermal Paste Wacker P12 |
| Variants | <a href="/products/p/skiip-03nac126v1-m00-25230870m00">SKiiP 03NAC126V1-M00</a><a href="/products/p/skiip-03nac126v1-m01-25230870m01">SKiiP 03NAC126V1-M01</a><a href="/products/p/skiip-03nac126v1-m10-25230870m10">SKiiP 03NAC126V1-M10</a><a href="/products/p/skiip-03nac126v1-m11-25230870m11">SKiiP 03NAC126V1-M11</a><a href="/products/p/skiip-03nac126v1-m15-25230870m15">SKiiP 03NAC126V1-M15</a><a href="/products/p/skiip-03nac126v1-m20-25230870m20">SKiiP 03NAC126V1-M20</a><a href="/products/p/skiip-03nac126v1-m21-25230870m21">SKiiP 03NAC126V1-M21</a> |