
25232530M21
SKiiP 02NAC12T4V1-M21
MiniSKiiP II 0, Standard lid and Wacker P12
25232530M21
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Germany |
| Current (A) | 4 A |
| Voltage (V) | 1200 V |
| Topology | CI |
| Product line | MiniSKiiP |
| Housing | MiniSKiiP II 0 |
| Dimensions (LxWxH) | 34x31x16 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Trench 4 IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532 |
| Variant | Standard lid and Wacker P12 |
| Variant Description | The SKiiP 02NAC12T4V1-M21 is a 1200 V IGBT module and comes with a standard 6.5mm height lid and pre-applied silicone-based thermal paste Wacker P12 (λ=0.8 W/mK). |
| Variant Short Description | Module + Standard Pressure Lid + Thermal Paste Wacker P12 |
| Variants | <a href="/products/p/skiip-02nac12t4v1-m00-25232530m00">SKiiP 02NAC12T4V1-M00</a><a href="/products/p/skiip-02nac12t4v1-m10-25232530m10">SKiiP 02NAC12T4V1-M10</a><a href="/products/p/skiip-02nac12t4v1-m20-25232530m20">SKiiP 02NAC12T4V1-M20</a><a href="/products/p/skiip-02nac12t4v1-m01-25232530m01">SKiiP 02NAC12T4V1-M01</a><a href="/products/p/skiip-02nac12t4v1-m11-25232530m11">SKiiP 02NAC12T4V1-M11</a><a href="/products/p/skiip-02nac12t4v1-m21-25232530m21">SKiiP 02NAC12T4V1-M21</a><a href="/products/p/skiip-02nac12t4v1-m25-25232530m25">SKiiP 02NAC12T4V1-M25</a> |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.023 Kilogram |
| Net weight | 0.02 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |