
L5009002
SKHIT 01 R
Plug and Play
L5009002
Product specifications
Characteristic | Value |
|---|---|
| Product Status | Not for New Designs |
| Country of origin | Germany |
| VBlocking max (V) | 528 V |
| Voltage (V) | 528 V |
| Channels | 3 |
| Frequency (kHz) | 10 kHz |
| Topology | 3-Level |
| Legacy part number | L5009002 |
| Product line | Driver |
| Housing | Plug and Play |
| Features | patent DE 197 10 371SKHIT 01 can be soldered directly onto a printed circuit boardIsolation by transformers (DC/DC) and opto couplers (signal) |
| Typical applications | DC-link voltage converter with precharge circuit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.02 Kilogram |
| Net weight | 0.02 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |