Semikron Danfoss logo

L5071602

SKHI 22B R

Driver Core

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Gate Drivers

Product specifications

Characteristic
Value
Product StatusDiscontinued
Country of originGermany
VBlocking max (V)1700 V
Voltage (V)1700 V
Current (A)20 A
Surge current (A)0.04 A
IOUT (AVG) (A)0.04 A
IOUT (PEAK) (A)20 A
Channels2
Frequency (kHz)50 kHz
QG (µC)4 µC
TopologyHalf Bridge
Legacy part numberL5071602
Product lineDriver Core
HousingDriver Core
FeaturesTwo output channelsIntegrated power supply on the secondary sidesCMOS compatible inputsShort circuit protection by V<sub>CE</sub> monitoring and switch offDrive interlock top / bottomInsulation by transformersUnder voltage protectionError latch / outputRoHS compliant
Typical applicationsDriver for IGBT modules in bridge circuits in industrial applicationsDC bus voltage up to 1200 V

General specifications

Characteristic
Value
Gross weight0.054 Kilogram
Net weight0.045 Kilogram
Proposition 65Cancer and Reproductive Harm