Semikron Danfoss logo

L5012524

SKHI 22B H4 R

Driver Core

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originGermany
VBlocking max (V)1700 V
Voltage (V)1700 V
Current (A)8 A
Surge current (A)0.04 A
IOUT (AVG) (A)0.04 A
IOUT (PEAK) (A)8 A
Channels2
Frequency (kHz)50 kHz
QG (µC)4 µC
TopologyHalf Bridge
Legacy part numberL5012524
Product lineDriver Core
HousingDriver Core
FeaturesDouble driver for halfbridge IGBT modulesSKHI 22A H4 is compatible to old SKHI 22 H4SKHI 22B H4 has additional functionalityCMOS compatible inputsShort circuit protection by V<sub>CE</sub> monitoring and switch offDrive interlock top / bottomIsolation by transformersSupply undervoltage protection (13V)Error latch / output
Typical applicationsDriver for IGBT modules in bridge circuits in industrial applicationsDC bus voltage up to 1200 V

General specifications

Characteristic
Value
Gross weight0.054 Kilogram
Net weight0.045 Kilogram
Proposition 65Cancer and Reproductive Harm