
L5071601
SKHI 22A R
Driver Core
L5071601
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Germany |
| VBlocking max (V) | 1700 V |
| Voltage (V) | 1700 V |
| Current (A) | 20 A |
| Surge current (A) | 0.04 A |
| IOUT (AVG) (A) | 0.04 A |
| IOUT (PEAK) (A) | 20 A |
| Channels | 2 |
| Frequency (kHz) | 50 kHz |
| QG (µC) | 4 µC |
| Topology | Half Bridge |
| Legacy part number | L5071601 |
| Product line | Driver Core |
| Housing | Driver Core |
| Features | Two output channelsIntegrated power supply on the secondary sidesCMOS compatible inputsShort circuit protection by V<sub>CE</sub> monitoring and switch offDrive interlock top / bottomInsulation by transformersUnder voltage protectionError latch / outputRoHS compliant |
| Typical applications | Driver for IGBT modules in bridge circuits in industrial applicationsDC bus voltage up to 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.054 Kilogram |
| Net weight | 0.045 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |