
L5012520
SKHI 21A R
Driver Core
L5012520
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Germany |
| VBlocking max (V) | 1200 V |
| Voltage (V) | 1200 V |
| Current (A) | 8 A |
| Surge current (A) | 0.04 A |
| IOUT (AVG) (A) | 0.04 A |
| IOUT (PEAK) (A) | 8 A |
| Channels | 2 |
| Frequency (kHz) | 50 kHz |
| QG (µC) | 4 µC |
| Topology | Half Bridge |
| Legacy part number | L5012520 |
| Product line | Driver Core |
| Housing | Driver Core |
| Features | Drives MOSFET with V<sub>DS(on)</sub> < 10 VIs compatible to old SKHI 21CMOS compatible inputsShort circuit protection by V<sub>CE </sub>monitoring and switch offDrive interlock top / bottomIsolation by transformersSupply undervoltage protection (13 V)Error latch / output |
| Typical applications | Driver for MOSFET modules in bridge circuits in industrial applications |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.054 Kilogram |
| Net weight | 0.045 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |