
230B1302
SKET 801/18 E
SEMIPACK 6
230B1302
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Hungary |
| Current (A) | 867 A |
| Dimensions (LxWxH) | 176x70x90 |
| Features | Precious metal pressure contacts for high reliabilityThyristor with amplifying gateUL recognized, file no. E 63 532 |
| Housing | SEMIPACK 6 |
| Legacy part number | 07290020 |
| Product line | SEMIPACK |
| Product Status | In Production |
| Surge current (A) | 30000 A |
| Technology | Thyristor / Diode |
| Topology | Thyristor |
| Type | SEMIPACK 6 |
| Typical applications | DC motor control (e. g. for machine tools)Temperature control (e. g. for ovens, chemical processes)Softstart application |
| Voltage (V) | 1800 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.33 Kilogram |
| Net weight | 1.95 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |