
230B1385
SKDN 60/16 A1
G13
230B1385
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Brazil |
| Current (A) | 60 A |
| Voltage (V) | 1600 V |
| Topology | Rectifier |
| Product line | Power Bridge |
| Housing | G13 |
| Dimensions (LxWxH) | 55x45x24 |
| Technology | Bridge |
| Features | Isolated metal case with screw terminalsInternally matched diodes to allow parallel connectionsBlocking voltage up to 1600 VHigh surge currentsEasy chassis mounting |
| Typical applications | Center-Tap input rectifier for power suppliesBlocking diodes for connection of redundant power supplies/batteriesMedium power isolated diodes for general purpose use.Battery charger rectifiersRecommended snubber network: RC: 50 Ω, 0.1 µF (PR = 1 W) |
| Legacy part number | 07641070 |
| Surge current (A) | 320 A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.121 Kilogram |
| Net weight | 0.11 Kilogram |