
230B1934
SKDH116/16-L105
SEMIPONT 6
230B1934
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Italy |
| Current (A) | 110 A |
| Voltage (V) | 1600 V |
| Topology | Rectifier |
| Product line | SEMIPONT |
| Housing | SEMIPONT 6 |
| Dimensions (LxWxH) | 100x45x17 |
| Technology | Bridge |
| Features | Compact designTwo screws mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DCB)High surge currentsUp to 1600V reverse voltageUL recognized, file no. E 63 532 |
| Typical applications | DC drivesControlled filed rectifiers for DC motorsControlled battery charger |
| Legacy part number | 07916700 |
| Surge current (A) | 950 A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.11 Kilogram |
| Net weight | 0.09 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |