
230B1251
SKDH 100/14
SEMIPONT 2
230B1251
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 100 A |
| Voltage (V) | 1400 V |
| Topology | Rectifier |
| Product line | SEMIPONT |
| Housing | SEMIPONT 2 |
| Dimensions (LxWxH) | 65x48x36 |
| Technology | Bridge |
| Features | Fully controlled three phase bridge rectifierRobust plastic case with screw terminalsLarge, isolated base plateBlocking voltage to 1400VHigh surge currentsEasy chassis mountingUL recognized, file no. E 63 532 |
| Typical applications | For DC drives with a fixed direction of rotationControlled field rectifiers for DC motorsControlled battery charger rectifiers |
| Legacy part number | 07227792 |
| Surge current (A) | 850 A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.18 Kilogram |
| Net weight | 0.18 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |