Semikron Danfoss logo

230B1927

SKD146/16-L105

SEMIPONT 6

Product specifications

Characteristic
Value
Country of originItaly
Current (A)140 A
Dimensions (LxWxH)100x45x17
FeaturesCompact designTwo screws mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DCB)High surge currentsUp to 1600V reverse voltageUL recognized, file no. E 63 532
HousingSEMIPONT 6
Legacy part number07916630
Product StatusIn Production New
Product lineSEMIPONT
Surge current (A)1250 A
TechnologyBridge
TopologyRectifier
TypeSEMIPONT 6
Typical applicationsDC drivesControlled filed rectifiers for DC motorsControlled battery charger
Voltage (V)1600 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm