Semikron Danfoss logo

230B1271

SKD 83/18

G55

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originItaly
Current (A)83 A
Voltage (V)1800 V
TopologyRectifier
Product linePower Bridge
HousingG55
Dimensions (LxWxH)63.5x29.5x17
TechnologyBridge
FeaturesGlass passivated silicon chipsLow thermal impedance through use of direct copper bonded aluminum substrate (DCB) base plateBlocking voltage up to 1800 VSuitable for PCB mounting and wave solderingFor applications with high vibrations we recommend to fasten the bridge to the pcb with 4 selftapping screw
Typical applicationsThree phase rectifiers for power suppliesInput rectifiers for variable frequency drivesRectifiers for DC motor field suppliesBattery charger rectifiers
Legacy part number07232920
Surge current (A)560 A

General specifications

Characteristic
Value
Gross weight0.11 Kilogram
Net weight0.028 Kilogram
Proposition 65Cancer and Reproductive Harm