
230B1899
SKD 82/18
SEMIPONT 3
230B1899
Product specifications
Characteristic | Value |
|---|---|
| Current (A) | 80 A |
| Voltage (V) | 1800 V |
| Topology | Rectifier |
| Housing | SEMIPONT 3 |
| Country of origin | Italy |
| Dimensions (LxWxH) | 72x42x30 |
| Features | Robust plastic case with screw terminalsLarge, isolated base plateBlocking voltage up to 1800 VHigh surge currentThree phase bridge rectifierEasy chassis mountingUL recognized, file no. E 63 532 |
| Legacy part number | 07913150 |
| Product line | SEMIPONT |
| Product Status | In Production |
| Surge current (A) | 640 A |
| Technology | Bridge |
| Typical applications | Three phase rectifiers for power suppliesInput rectifiers for variable frequency drivesRectifiers for DC motor field suppliesBattery charger rectifiers |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.141 Kilogram |
| Net weight | 0.135 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |