Semikron Danfoss logo

230B1264

SKD 53/16

G55

Product specifications

Characteristic
Value
Country of originItaly
Current (A)53 A
Dimensions (LxWxH)63.5x29.5x17
FeaturesGlass passivated silicon chipsLow thermal impedance through use of direct copper bonded aluminum substrate (DCB) base plateBlocking voltage up to 1800 VSuitable for PCB mounting and wave solderingFor applications with high vibrations we recommend to fasten the bridge to the pcb with 4 selftapping screwUL recognition applied for
HousingG55
Legacy part number07232850
Product StatusIn Production
Product linePower Bridge
Surge current (A)270 A
TechnologyBridge
TopologyRectifier
TypeG55
Typical applicationsThree phase rectifiers for power suppliesInput rectifiers for variable frequency drivesRectifiers for DC motor field suppliesBattery charger rectifiers
Voltage (V)1600 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm