
230B1313
SKD 35/12
G 11b
230B1313
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Brazil |
| Current (A) | 36 A |
| Voltage (V) | 1200 V |
| Topology | Rectifier |
| Product line | Fast-on |
| Housing | G 11b |
| Dimensions (LxWxH) | 29x29x10 |
| Technology | Miniature Bridge |
| Features | Square plastic case with isolated metal base plate and fast-on connectorsBlocking voltage up to 1600 VHigh surge currentsNotch moulded in casing for easy polarity identificationEasy chassis mounting |
| Typical applications | Three phase rectifier for power suppliesInput rectifiers for variable frequency drivesRectifier for DC motor field suppliesBattery charger rectifiersRecommended snubber network: R<sub>C</sub>: 0,1 μF, 50 Ω (P<sub>R</sub> = 1W) |
| Legacy part number | 07612850 |
| Surge current (A) | 320 A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.024 Kilogram |
| Net weight | 0.022 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |