
230B1906
SKD 160/16
SEMIPONT 4
230B1906
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 160 A |
| Voltage (V) | 1600 V |
| Topology | Rectifier |
| Product line | SEMIPONT |
| Housing | SEMIPONT 4 |
| Dimensions (LxWxH) | 94x54x32 |
| Technology | Bridge |
| Features | Robust plastic case with screw terminalsLarge, isolated base plateBlocking voltage up to 1800 VHigh surge currentsThree phase brige rectifierEasy chassis mountingUL recognized, file no. E 63 532 |
| Typical applications | Three phase rectifiers for power suppliesInput rectifiers for variable frequency drivesRectifiers for DC motor field suppliesBattery charger rectifiers |
| Legacy part number | 07913260 |
| Surge current (A) | 1500 A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.255 Kilogram |
| Net weight | 0.239 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | No accessory |
| Variant Description | The SKD 160/16 is a 1600 V Bridge module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes. |
| Variant Short Description | Bare module without pre-applied TIM or lid |