
230B1930
SKD 146/12-L140 T4
SEMIPONT 6
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Italy |
| Current (A) | 140 A |
| Dimensions (LxWxH) | 100x45x17 |
| Features | Compact designTwo screws mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DCB)High surge currentsUp to 1600V reverse voltageUL recognized, file no. E 63 532 |
| Housing | SEMIPONT 6 |
| Legacy part number | 07916660 |
| Product line | SEMIPONT |
| Product Status | In Production New |
| Surge current (A) | 1250 A |
| Technology | Bridge |
| Topology | Rectifier |
| Type | SEMIPONT 6 |
| Typical applications | DC drivesControlled filed rectifiers for DC motorsControlled battery charger |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.11 Kilogram |
| Net weight | 0.09 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |