Semikron Danfoss logo

230B1808

SKD 145/18

SEMIPONT 5

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originItaly
Current (A)140 A
Voltage (V)1800 V
TopologyRectifier
Product lineSEMIPONT
HousingSEMIPONT 5
Dimensions (LxWxH)81x46x17
TechnologyBridge
FeaturesCompact designTwo screws mountingHeat transfer and isolation through direct copper board (low R<sub>th</sub> )Low resistance in steady-state and high reliabilityHigh surge currentsUL -recognized, file no. E 63 532
Typical applicationsDC and AC drivesControlled field rectifier for DC motorsControlled battery charger
Legacy part number07908630
Surge current (A)1700 A

General specifications

Characteristic
Value
Gross weight0.09 Kilogram
Net weight0.075 Kilogram
Proposition 65Cancer and Reproductive Harm