
230B1805
SKD 115/18
SEMIPONT 5
230B1805
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 110 A |
| Voltage (V) | 1800 V |
| Topology | Rectifier |
| Product line | SEMIPONT |
| Housing | SEMIPONT 5 |
| Dimensions (LxWxH) | 81x46x17 |
| Technology | Bridge |
| Features | Compact designSKiiP technology: thermal pressure contact, no base plate and no hard mouldTwo screws mountingHeat transfer and isolation through direct copper board (low R<sub>th</sub>)Low resistance in steady-state and high reliabilityHigh surge currentsUp to 1800 VUL recognized, file no. E 63 532 |
| Typical applications | Three phase rectifiers for power suppliesInput rectifiers for variableRectifiers for DC motor field suppliesBattery charger rectifiers |
| Legacy part number | 07908600 |
| Surge current (A) | 1150 A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.09 Kilogram |
| Net weight | 0.075 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |