Semikron Danfoss logo

230B1902

SKD 110/16

SEMIPONT 4

Product specifications

Characteristic
Value
Country of originItaly
Current (A)110 A
Dimensions (LxWxH)94x54x32
FeaturesRobust plastic case with screw terminalsLarge, isolated base plateBlocking voltage up to 1800 VHigh surge currentsThree phase bridge rectifierEasy chassis mountingUL recognized, file no. E 63 532
HousingSEMIPONT 4
Legacy part number07913200
Product lineSEMIPONT
Product StatusIn Production
Surge current (A)1000 A
TechnologyBridge
TopologyRectifier
TypeSEMIPONT 4
Typical applicationsThree phase rectifiers for power suppliesInput rectifiers for variable frequency drivesRectifiers for DC motor field suppliesBattery charger rectifiers
Voltage (V)1600 V

General specifications

Characteristic
Value
Gross weight0.255 Kilogram
Net weight0.239 Kilogram
Proposition 65Cancer and Reproductive Harm