Semikron Danfoss logo

34860521

SKCD 80 C170I4FV1R

FWD CAL I4 Fast

Product specifications

Characteristic
Value
Chip technologyFWD CAL I4 Fast
Country of originGermany
Current (A)150 A
Featuresmax. junction temperature 175 °Clow forward voltage dropsoft reverse recovery behaviorlow switching losses
Product StatusIn Production New
Surge current (A)850 A
TypeFWD CAL I4 Fast
Typical applicationsfreewheeling diode for IGBT
Voltage (V)1700 V

General specifications

Characteristic
Value
Gross weight0.001 Gram
Net weight0.001 Gram